DRL

NEW10-100W Low Profile DIN Rail Mount Power Supplies

The low profile DRL DIN rail power supply series provide a reliable solution for many industrial applications and building automation. With double insulation and safety Class II input, connection to earth is not required. The NEC Class 2 compliant output, in accordance with UL 1310, allows operation where output currents are to be limited under fault conditions. Available in four power ranges, the DRL series provide a choice of 12, 15 and 24 output voltages

Features

  • High Efficiency, up to 90% @ 230VAC 
  • UL1310 Class 2 Compliant
  • Low No Load Consumption
  • Long E-Cap-Life (>8 years @ 40°C, 75% Load, 230VAC)
  • Class II, Wide Range Input (85-264VAC)

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
DRL10-12-1 10.08 12V / 0.84A
Enclosed Current product View PDF datasheet
DRL30-12-1 25.2 12V / 2.1A
Enclosed Current product View PDF datasheet
DRL60-12-1 54 12V / 4.5A
Enclosed Current product View PDF datasheet
DRL30-15-1 25.2 15V / 1.68A
Enclosed Current product View PDF datasheet
DRL60-15-1 54 15V / 3.6A
Enclosed Current product View PDF datasheet
DRL10-24-1 10 24V / 0.42A
Enclosed Current product View PDF datasheet
DRL30-24-1 30 24V / 1.25A
Enclosed Current product View PDF datasheet
DRL60-24-1 60 24V / 2.5A
Enclosed Current product View PDF datasheet
DRL100-24-1/C2 88 24V / 3.67A
Enclosed New product View PDF datasheet
DRL100-24-1 100 24V / 4.2A
Enclosed Current product View PDF datasheet
Key : New product Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

Low profile 88W DIN rail power supply conforms to Class 2 and Class II standards
Read the article

Ultra-narrow, low profile DIN rail power supplies have very high efficiencies
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The low profile DRL DIN rail power supply series provide a reliable solution for many industrial applications and building automation. With double insulation and safety Class II input, connection to earth is not required. The NEC Class 2 compliant output, in accordance with UL 1310, allows operation where output currents are to be limited under fault conditions. Available in four power ranges, the DRL series provide a choice of 12, 15 and 24 output voltages

Further Resources

PAGE TOP