AC-DC Power Supplies

KWS-A

Single Output 5W to 25W AC-DC PCB-Mount Power Supplies

Featuring a wide operating temperature range of up to 85°C and start-up temperatures of -40°C, the second generation KWS-A series is ideal for harsh industrial applications.  The encapsulated board mounted power supplies do not need a ground connection and are available in four power levels - 5W, 10W, 15W and 25W.  Efficiencies are as high as 88% and off-load power consumption is less than 0.5W.

Features

  • Protection Class II, No Ground Connection
  • Small footprint without the need for external components
  • Long Electrolytic Capacitor Lifetime 
  • No load power consumption less than 0.5W 
  • Improved efficiencies up to 88% 
  • Wide Temperature Range -40°C (start up) to +85°C

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
KWS5A-5 5 5V / 1A
Enclosed pcb mount Current product View PDF datasheet
KWS10A-5 10 5V / 2A
Enclosed pcb mount Current product View PDF datasheet
KWS15A-5 15 5V / 3A
Enclosed pcb mount Current product View PDF datasheet
KWS25A-5 25 5V / 5A
Enclosed pcb mount Current product View PDF datasheet
KWS5A-12 5.4 12V / 0.45A
Enclosed pcb mount Current product View PDF datasheet
KWS10A-12 10.8 12V / 0.9A
Enclosed pcb mount Current product View PDF datasheet
KWS15A-12 15.6 12V / 1.3A
Enclosed pcb mount Current product View PDF datasheet
KWS25A-12 26.4 12V / 2.2A
Enclosed pcb mount Current product View PDF datasheet
KWS5A-15 5.3 15V / 0.35A
Enclosed pcb mount Current product View PDF datasheet
KWS10A-15 10.5 15V / 0.7A
Enclosed pcb mount Current product View PDF datasheet
KWS15A-15 15 15V / 1A
Enclosed pcb mount Current product View PDF datasheet
KWS25A-15 25.5 15V / 1.7A
Enclosed pcb mount Current product View PDF datasheet
KWS5A-24 5.3 24V / 0.22A
Enclosed pcb mount Current product View PDF datasheet
KWS10A-24 12 24V / 0.5A
Enclosed pcb mount Current product View PDF datasheet
KWS15A-24 16.8 24V / 0.7A
Enclosed pcb mount Current product View PDF datasheet
KWS25A-24 26.4 24V / 1.1A
Enclosed pcb mount Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

Class II encapsulated power supplies operate in high ambient temperatures
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Featuring a wide operating temperature range of up to 85°C and start-up temperatures of -40°C, the second generation KWS-A series is ideal for harsh industrial applications.  The encapsulated board mounted power supplies do not need a ground connection and are available in four power levels - 5W, 10W, 15W and 25W.  Efficiencies are as high as 88% and off-load power consumption is less than 0.5W.

Further Resources

PAGE TOP