DRF/HL
120W-480W DIN Rail Mount Power Supplies for hazardous and marine locations
Featuring IECEx / ATEX and DNV / German Lloyd / Class 1 Div 2 approvals for hazardous and marine applications, the DRF/HL models extend the existing DRF series of 120 to 480W DIN rail mount power supplies. Accepting a wide range AC input of 85 to 265V (300V for 5s), these highly efficient power supplies can deliver a peak load of 150% in compact, slim-line packages.
Features
- IECEx / ATEX Approval
- DNV / German Lloyd Approval
- Conformal Coated Circuit Boards
- Narrow Convection Cooled Design
- Remote On/Off
- ErP Referenced Design
Product Range Information
Hide details
Show details
Related Information
- DRF
120W-960W Single Output High Efficiency DIN Rail Mount Power Supplies
view URL
- Product Image
Download JPG
In the TDK-Lambda Newsroom
120 to 480W DIN Rail Power Supplies Receive Hazardous Location and Marine Certifications
Read the article
Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
Show Content
Featuring IECEx / ATEX and DNV / German Lloyd / Class 1 Div 2 approvals for hazardous and marine applications, the DRF/HL models extend the existing DRF series of 120 to 480W DIN rail mount power supplies. Accepting a wide range AC input of 85 to 265V (300V for 5s), these highly efficient power supplies can deliver a peak load of 150% in compact, slim-line packages.