CUT75

75W Low Profile Triple Output power supplies

The triple output CUT75 has two independent, isolated, converters, one for the main 5V output, and one for the auxiliary outputs. This topology provides several benefits - no minimum loading, enhanced load & line regulation and the ability to connect the auxiliary outputs in series to generate either a 24V or 30V output. Options include models with a cover (/A), baseplate (/B) or terminal block connections (/T).

Features

  • Triple (useable as dual) output supply
  • Compact (3 x 5” footprint)
  • Low Profile (1.06”)
  • High Efficiency 85%
  • Individual output regulation
  • Cost Efficient Solution
  • Several mechanical & connector options

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
CUT35-5FF 35 5V / 3A
15V / 1A
-15V / 0.65A
Open Frame Current product View PDF datasheet
CUT75-5FF 75 5V / 8A
15V / 2.5A
-15V / 1A
Open Frame Current product View PDF datasheet
CUT35-522 35 5V / 3A
12V / 1.2A
-12V / 0.85A
Open Frame Current product View PDF datasheet
CUT75-522 75 5V / 8A
12V / 3A
-12V / 1A
Open Frame Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

35W triple output power supply simplifies system integration
Read the article

75W triple output AC-DC power supplies – CUT75 series
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The triple output CUT75 has two independent, isolated, converters, one for the main 5V output, and one for the auxiliary outputs. This topology provides several benefits - no minimum loading, enhanced load & line regulation and the ability to connect the auxiliary outputs in series to generate either a 24V or 30V output. Options include models with a cover (/A), baseplate (/B) or terminal block connections (/T).

Further Resources

PAGE TOP