DRB

NEW15-480W Single Output DIN Rail Power Supplies

The DRB series of DIN rail power supplies offers basic functionality with IEC/EN/UL 60950-1 and UL 508 certifications for power applications up to 480W .  
Supporting the growing trend for simple and economic DIN power solutions in industrial and process control applications,  
the series combines low cost and extremely compact dimensions with efficiencies of up to 93%.
From 15W to 100W the DRB supplies are housed in a robust plastic case.
100W, 120W and 480W models are housed in a robust metal enclosure.

Features

  • Excellent efficiency – up to 93%
  • ErP compliant up to 100W
  • Output voltages 5, 12-15, 24, 48VDC
  • Single phase input
  • 15W, 30W, 50W, 100W, 120W, 240W, 480W models
  • 3 year warranty

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
DRB50-5-1 30 5V / 6A
Enclosed Current product View PDF datasheet
DRB30-12-1 30 12V / 2.5A
Enclosed Current product View PDF datasheet
DRB50-12-1 51 12V / 3.4A
Enclosed Current product View PDF datasheet
DRB50-15-1 51 15V / 3.4A
Enclosed Current product View PDF datasheet
DRB15-24-1 15.12 24V / 0.63A
Enclosed Current product View PDF datasheet
DRB30-24-1 30 24V / 1.25A
Enclosed Current product View PDF datasheet
DRB50-24-1 50.4 24V / 2.1A
Enclosed Current product View PDF datasheet
DRB100-24-1 100.8 24V / 4.2A
Enclosed Current product View PDF datasheet
DRB120-24-1 120 24V / 5A
Enclosed Current product View PDF datasheet
DRB240-24-1 240 24V / 10A
Enclosed Current product View PDF datasheet
DRB480-24-1 480 24V / 20A
Enclosed Current product View PDF datasheet
DRB50-48-1 50.4 48V / 1.05A
Enclosed Current product View PDF datasheet
DRB480-48-1 480 48V / 10A
Enclosed New product View PDF datasheet
Key : New product Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

Long field life 48V 480W DIN rail power supply has a narrow 84mm width
Read the article

Cost effective, narrow width 120W and 240W DIN rail power supplies are 93% efficient
Read the article

93% efficient 480W DIN rail power supply has a high power density
Read the article

Convection-cooled, low cost DIN Rail Power Supplies – DRB Series
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The DRB series of DIN rail power supplies offers basic functionality with IEC/EN/UL 60950-1 and UL 508 certifications for power applications up to 480W .  
Supporting the growing trend for simple and economic DIN power solutions in industrial and process control applications,  
the series combines low cost and extremely compact dimensions with efficiencies of up to 93%.
From 15W to 100W the DRB supplies are housed in a robust plastic case.
100W, 120W and 480W models are housed in a robust metal enclosure.

Further Resources

PAGE TOP