NV-Power Modular

Modular Chassis mount AC-DC Power supply

The NV350 and NV700 are TDK-Lambda's 5th generation modular power supplies. An on-line product selector chooses the best combination of modules, converters and option cards from the user's requirements, and a high efficiency power supply can then be quickly assembled using pre-built assemblies. Power levels from 350 to 1150W are covered, with voltages up to 64V (or higher if outputs are connected in series).

Features

  • High Efficiency
  • High Power Density
  • Up to 8 modular outputs
  • No minimum load
  • Fits 1U applications
  • Medically Approved versions

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
NV32253M 350 5V / 40A
3.3V / 40A
12V / 13A
12V / 4A
Enclosed Current product View PDF datasheet
NV72228F 700 12V / 20A
12V / 20A
5V / 40A
3.3V / 40A
Enclosed Current product View PDF datasheet
NV3224YX 350 5V / 40A
15V / 13A
15V / 4A
Enclosed Current product View PDF datasheet
NV32252K 350 5V / 40A
12V / 13A
12V / 4A
Enclosed Current product View PDF datasheet
NV32625G 350 24V / 10A
5V / 40A
12V / 13A
12V / 4A
Enclosed Current product View PDF datasheet
NV7222TB 700 24V / 10A
12V / 20A
5V / 40A
12V / 40A
Enclosed Current product View PDF datasheet
NV722CG7 700 12V / 13A
12V / 15A
24V / 18.75A
5V / 40A
Enclosed Current product View PDF datasheet
NV7222RJ 700 15V / 20A
5V / 40A
5V / 40A
Enclosed Current product View PDF datasheet
NV7222S5 700 12V / 20A
12V / 20A
5V / 40A
Enclosed Current product View PDF datasheet
NV324BFS 350 12V / 29.2A
Enclosed Current product View PDF datasheet
NV722CH6 450 12V / 37.5A
Enclosed Current product View PDF datasheet
NV7Y027T 832.8 24V / 34.7A
Enclosed Current product View PDF datasheet
NV7Y026S 900 48V / 18.75A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

Important announcement: Operation of ac-dc power supplies from dc input
Read the article

TDK-Lambda’s NV350 modular power supplies meet latest medical approvals
Read the article

TDK-Lambda’s NV700 modular power supplies meet latest medical approvals
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The NV350 and NV700 are TDK-Lambda's 5th generation modular power supplies. An on-line product selector chooses the best combination of modules, converters and option cards from the user's requirements, and a high efficiency power supply can then be quickly assembled using pre-built assemblies. Power levels from 350 to 1150W are covered, with voltages up to 64V (or higher if outputs are connected in series).

Further Resources

PAGE TOP