AC-DC Power Supplies

Vega

Vega Power, Modular Solutions

TDK-Lambda's Vega series of 450, 650 and 900W modular supplies are fully configurable and can provide between one and ten adjustable outputs. Up to 5 modules – single or dual outputs – can be fitted with output voltages from 1.8V to 64V and output currents of up to 120 amps. No minimum loads are required and inhibit, AC fail, current-share and DC-good signals are available as options. Both IEC 60950-1 and medical 60601-1 certifications are available with a variety of cooling and earth leakage current options.

Features

  • Power Density 5.8W/cu in
  • 450 watts to 900 watts
  • 1-10 fixed or adjustable  modular o/ps
  • Output voltages - 1.8-64 V full overlap
  • Output current - 1A-120A
  • Cooling - System air/End fan/Reverse fan
  • Signal options - Mains fail, Global inhibit, Output good, Output inhibit
  • Medical and Industrial safety approvals

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
V6G0831 650 3.3V / 35A
5V / 60A
12V / 10A
12V / 6A
Enclosed Current product View PDF datasheet
V6G0740 650 24V / 25A
3.3V / 60A
Enclosed Current product View PDF datasheet
V4G01S7 450 12V / 10A
24V / 4.5A
12V / 12A
5V / 20A
Enclosed Current product View PDF datasheet
V4G02N5 450 12V / 10A
12V / 6A
5V / 60A
Enclosed Current product View PDF datasheet
V4G035R 450 24V / 6A
5V / 60A
12V / 12A
12V / 12A
Enclosed Current product View PDF datasheet
V4G036S 450 24V / 6A
5V / 60A
12V / 10A
12V / 6A
Enclosed Current product View PDF datasheet
V6005DX 650 24V / 6A
5V / 60A
12V / 10A
12V / 6A
Enclosed Current product View PDF datasheet
V6G0853 650 24V / 10A
5V / 60A
12V / 10A
12V / 6A
Enclosed Current product View PDF datasheet
V6G05H7 650 5V / 25A
5V / 60A
24V / 10A
Enclosed Current product View PDF datasheet
V6G0842 650 12V / 18A
5V / 60A
12V / 12A
Enclosed Current product View PDF datasheet
V6G0820 650 12V / 18A
5V / 60A
12V / 18A
Enclosed Current product View PDF datasheet
V4G034Q 300 5V / 60A
Enclosed Current product View PDF datasheet
V6G062W 475 5V / 95A
Enclosed Current product View PDF datasheet
V4G01JZ 450 12V / 37.5A
Enclosed Current product View PDF datasheet
V4G01HY 360 24V / 15A
Enclosed Current product View PDF datasheet
V4G033P 448.8 24V / 18.7A
Enclosed Current product View PDF datasheet
V6G04PC 600 24V / 25A
Enclosed Current product View PDF datasheet
V9003MX 864 24V / 36A
Enclosed Current product View PDF datasheet
V6G05XN 648 36V / 18A
Enclosed Current product View PDF datasheet
V9003HW 864 48V / 18A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

TDK-Lambda’s Vega modular power supplies meet latest medical approvals
Read the article

Looking to the stars and beyond
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

TDK-Lambda's Vega series of 450, 650 and 900W modular supplies are fully configurable and can provide between one and ten adjustable outputs. Up to 5 modules – single or dual outputs – can be fitted with output voltages from 1.8V to 64V and output currents of up to 120 amps. No minimum loads are required and inhibit, AC fail, current-share and DC-good signals are available as options. Both IEC 60950-1 and medical 60601-1 certifications are available with a variety of cooling and earth leakage current options.

Further Resources

PAGE TOP