AC-DC Power Supplies

EFE

300W - 400W Digital AC-DC power supplies

Taking digital control to the next level, TDK-Lambda’s revolutionary EFE Series of embedded power supplies deliver high efficiency and enhanced reliability. Rated at 300W and 400W, with peak power levels of 133%, they offer operating efficiencies of up to 90%. The EFE Series employs an 8-bit microcontroller for full digital control bringing a 25% parts count reduction to achieve a smaller and lighter design.

Features

  • High Efficiency
  • Digital control
  • 5 in x 3 in / 6 in x 3 in footprint
  • High Power Density (up to 22W/in³)
  • No minimum load
  • Fits 1U applications
  • 400/530 Watts peak power for 10 seconds
  • 5 Year Warranty

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
EFE300-12-CCMDS 300 12V / 25A
12V / 0.25A
Enclosed Current product View PDF datasheet
EFE300-12-CNMDS 300 12V / 25A
12V / 0.25A
Open Frame pcb Current product View PDF datasheet
EFE300-24-CCMDS 300 24V / 12.5A
12V / 0.25A
Enclosed Current product View PDF datasheet
EFE300-24-CNMDS 300 24V / 12.5A
12V / 0.25A
Open Frame pcb Current product
EFE400-12-CCMDS 399.6 12V / 33.3A
12V / 0.25A
Enclosed Current product View PDF datasheet
EFE400-12-CNMDS 399.6 12V / 33.3A
12V / 0.25A
Open Frame pcb Current product View PDF datasheet
EFE400-24-CCMDS 400.8 24V / 16.7A
12V / 0.25A
Enclosed Current product View PDF datasheet
EFE400-24-CNMDS 400.8 24V / 16.7A
12V / 0.25A
Open Frame pcb Current product View PDF datasheet
EFE300-12-ECMDS 300 12V / 25A
Enclosed Current product View PDF datasheet
EFE400-12-ECMDS 399.6 12V / 33.3A
Enclosed Current product View PDF datasheet
EFE300-24-ECMDS 300 24V / 12.5A
Enclosed Current product View PDF datasheet
EFE400-24-ECMDS 400.8 24V / 16.7A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

Important announcement: Operation of ac-dc power supplies from dc input
Read the article

TDK-Lambda’s EFE300M digital power supplies meet latest medical approvals
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Taking digital control to the next level, TDK-Lambda’s revolutionary EFE Series of embedded power supplies deliver high efficiency and enhanced reliability. Rated at 300W and 400W, with peak power levels of 133%, they offer operating efficiencies of up to 90%. The EFE Series employs an 8-bit microcontroller for full digital control bringing a 25% parts count reduction to achieve a smaller and lighter design.

Further Resources

PAGE TOP