Alternatively, you can contact us like this:
A configurable design gives TDK-Lambda the ability to rapidly deliver a very broad range of product combinations from standard platforms. The 100W, 175W and 300W NV series features a choice of one to five outputs with voltages ranging from 1.8 to 28V, signals, remote on/off and multiple case options. Product safety certifications include IEC/EN/UL 60950-1 and on a number of models, the IEC/EN/UL 60601-1 medical standards.
Important announcement: Operation of ac-dc power supplies from dc input
Read the article
TDK-Lambda to deliver on power at electronica 2010
Read the article
NVM175 medical power supplies from TDK-Lambda
Read the article