You are here  :  home  ››  products  ››  din rail products  ››  din rail ac-dc

Alternatively, you can contact us like this:

Meet our family of
DIN Rail products

View products

Browse our DIN Rail products

Featured DIN Rail Products

D1SE Series

The D1SE series is a cost-effective solution for users requiring a reliable power supply.

With outputs of 120W, 240W and 480W, a wide range of industrial applications can be flexibly scaled.

Thanks to the use of the latest semiconductors, these single-phase power supplies not only reduce energy consumption, but also optimize the balance between performance and cost efficiency - without compromising on quality or reliability.

Explore the D1SE series

DRB3 Series

The DIN-Rail power supplies in the DRB series are part of TDK-Lambda's industrial heritage.

They can be used in many applications, ranging from conventional switch cabinets and decentralised machinery and systems, to renewable energy and charging solutions.

The series covers the popular output voltages of 12, 24, 48 and 72 volts, and users can operate them, both with AC or DC voltage.

Explore the DRB3 series
Previous slide Next slide

All our DIN Rail AC-DC Power Supplies

View our DIN Rail redundancy modules and EMC filters.

Pick from our range of DIN Rail AC-DC listed below to get more information about each range.

Use the filters to narrow your search or try our Quick Product finder to find a product specific to your application's exact requirements.

If you've got any questions about our products or you can't find what you're looking for then feel free to get in touch.

Latest Products

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

TPS

The TPS series industrial AC-DC power supplies offer output power up to 4,080W in a 2U high package with 3 phase supply input. Features include voltage and current programming, remote on/off, remote sense, a standby supply, PMBusTM communication, built in ORing FET and wide operating temperature range of -40°C to +70°C. The TPS4000 is also designed to meet MIL-STD-461F/G RE102 EMI and MIL-STD-810F vibration and shock.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

HFE

Developed as a standard series of high efficiency, hot-swap front end power supplies, the HFE is available in three power levels, 1600W, 2500W and the new generation 3500W. Output voltages of 12, 24, 32 and 48V are available (model dependent). 1U 19'' rack units are available for each model (5 slot version accepting HFE1600 modules,  4 slots for HFE2500 and HFE3500 modules). A PMbus™ communication interface is standard on HFE3500 and optional for HFE1600 and 2500. 

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

MU Series

The MU series comes in a 1U fan cooled Aluminum case offering 2 models (MU4 and MU6) covering output power levels between 600W and 1200W with low line input and between 800W and 1500W with high line input with efficiencies up to 94%. It’s patented intelligent fan control reduces fan rotation speed, producing audible noise as low as 36dBA*.

A variety of modules are available with ratings from 96W to 1008W per output, offering a continuous range of voltages from 3.3V to 105.6V. With 1 MOPP (1.5kVac) input to ground, 2 MOPP (4kVac) input to output and 1 MOPP (1.5kVac) output to ground isolation and a selection of standby and control options including PMBus™ the MU range is certified for both medical and industrial applications and supported by a 7 year warranty.

Safety certifications include IEC/EN/ES 60601-1, IEC/EN/UL 62368-1 and IEC61010-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions, and meet the IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.

*Configuration dependent, nominal conditions of 25°C, 115Vac/240Vac and 80% unit power.

Explore the MU series

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

GUS

The compact GUS series of single output AC-DC industrial power supplies are available with 12V, 24V, 36V and 48V outputs in an economic, compact footprint and can deliver up to 350, 600 or 1000W.

GUS350 is convection cooled and GUS600 and GUS1000 have an integral cooling fan.
Remote on/off is an option for all models.
Efficiency of up to 95.5% (model dependent) is possible.

Safety certified to IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives, the units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions.
Furthermore, they comply with IEC 61010-1 and IEC 62477-1 (OVC III)

Typical applications include test and measurement, ATE, broadcast, and general industrial and automation equipment.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

GENESYS™ AC

Suitable for 19’’ rack mounting, the GENESYS™AC (GAC) programmable power sources have a very high power density. The series offers several power levels from 2kVA and 3kVA in 1U format to 6kVA and 9kVA in 3U format with the possibility of paralleling units to increase the output power. The GAC series proposes an autoranging power output, 1-phase and 3-phase, with adjustable voltage from 0V to 350Vac and +/-500Vdc (GAC-PRO models) with a frequency range from 16Hz to 1.2kHz (5kHz GAC-PRO). Multiple remote programming methods are available, including built-in LAN, USB, and RS232 & RS485. The GENESYS™ GAC-PRO models include real time analogue control functionality necessary for more complex test scenarios. The series has a full colour LCD, multi-language, touch panel display for ease of use and a software GUI interface. Avionics and IEC test libraries are also available as options.

Learn more
Previous slide Next slide

View all products

PAGE TOP

PAGE TOP