Title:
 

Name:

Company:
 

Country:

Email address:
     

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

Welcome to the TDK-Lambda Newsroom

Low acoustic noise, full MoPPs isolation modular power supplies offer up to 18 outputs

Posted : 30 Jul 2018

TDK Corporation (TSE 6762) announces the introduction of the QM8 series of AC-DC power supplies, extending the QM series of 700 to 1500W modular power supplies to include up to 18 outputs. Having both medical and industrial safety certifications, the QM8 addresses a wide range of applications, including BF rated medical equipment, test and measurement, broadcast, communications and renewable energy applications.
 
The QM series operating efficiency is up to 91%, reducing internal heat losses, allowing the use of low speed, low audible noise fans for cooling. This provides an enhanced patient/user experience and increased reliability. The QM series is covered by a seven-year warranty.
 
Accepting a wide range 90-264Vac 47-440Hz input, the QM8 can deliver between 1200W to 1500W output power. Available output voltages range from 2.8V to 105.6V and up to eight single or dual modules can be fitted. Optional standby/signal modules can be specified with a choice of one or two standby voltages (5V, 12V and 13.5V at up to 2A), a PMBus™ communication interface and unit inhibit or unit enable, and an AC Good signal.
 
The units can operate in ambient temperatures of -20 to +70°C, derating output power and output current by 2.5% per °C above 50°C. Overall case dimensions are a compact 200 x 63.5 x 270mm (W x H x D), and the weight is between 2.3 to 3.4kg, depending on the module configuration.
 
The QM series is certified to IEC/EN/UL/CSA 60601‑1, ANSI/AAMI ES 60601‑1, IEC/EN 61010‑1 and IEC/EN/UL/CSA 60950‑1 with CE marking for the Low Voltage, EMC and RoHS2 Directives. With an input to output isolation of 4,000Vac (2 x MoPPs), 1,500Vac input to ground (1 x MoPP) and 1,500Vac (1 x MoPP) output to ground, the series can be used in BF rated medical equipment. The QM8 has a maximum earth leakage current of 300µA, while still complying with the EN61000‑6‑3:2007 and EN60601‑1‑2:2015 (curve B conducted and radiated) emission standards. The units also meet the EN 60601‑1‑2 and EN 61000‑6‑2 immunity standards.
 
An online configurator makes product selection extremely simple, giving an optimised module selection with a choice of signals, leakage current and standby voltages. Upon entering the desired output voltages and currents, the configurator will automatically produce a short 7‑digit code for easy order placement and quick dispatch.
 

PAGE TOP