With PMBus™ compliance, the iJB 60A Point of Load, non isolated DC-DC converters provide a great deal of flexibility and customisation. Measuring just 26.8 x 24.1mm, the iJB operates off an 8 to 14V bus and can be programmed to give output voltages of 0.6V to 2V. Digital adaptive control accommodates a wide range of external load capacitance with great stability, even without the use of external loop components.
Information zur Produktpalette
Details ausblenden
Zeige Details