Filter & Zubehör

Filter & Zubehör

SIFI Serie

2-Line EMC Filters
SIFI Serie

The EPCOS branded SIFI Series of 3A to 36A 250VDC/AC rated EMC filters offer very good insertion loss with compact package sizes. All SIFI models are available as a standard version or a medical version with negligible leakage current. Both push-on or screw terminals are available. A special construction makes the SIFI series smaller than comparable products for significantly less cost.

Features

  • Compact size
  • Available from 3A to 36A at 250 V DC/AC
  • Approvals: UL, CSA and ENEC
  • Suitable for many applications including medical and testing devices
Not sold through TDK-Lambda distribution network

Epcos is a member of TDK Group

Applikationen

Technische Downloads

weitere Informationen

TDK-Lambda Newsroom

High-End 2-Leiter-EMV-Filter
lesen

Unsere Videos werden von Vimeo gehostet. Durch das Anschauen dieser Inhalte stimmen Sie den auf der Vimeo-Website festgelegten Bedingungen und Datenschutzbestimmungen zu.

The EPCOS branded SIFI Series of 3A to 36A 250VDC/AC rated EMC filters offer very good insertion loss with compact package sizes. All SIFI models are available as a standard version or a medical version with negligible leakage current. Both push-on or screw terminals are available. A special construction makes the SIFI series smaller than comparable products for significantly less cost.

weitere Informationen

PAGE TOP