Housed in a metal case for six sided shielding, these 10 to 30W 2"" x 1"" footprint converters cover the commonly used nominal input voltages of 12V, 24V or 48V with either 2:1 or 4:1 versions. Both single (3.3V to 15V) and dual output (5V, 12V or 15V) models are available with a choice of positive or negative remote on/off and optional adjustment trim pin.
Information zur Produktpalette
Details ausblenden
Zeige Details