You are here  :  home  ››  products  ››  ac-dc power supplies  ››  cus500m1

Alternatively, you can contact us like this:

AC-DC Power Supplies

AC-DC Power Supplies

CUS500M1

3 x 5” 500W AC-DC Power Supplies

The compact CUS500M1 series of single output AC-DC power supplies are available with 12V, 19V, 24V, 28V, 32V, 36V and 48V outputs in an industry standard 3 x 5 inch package and can deliver 500W with forced air cooling or 300W with 500W peak power when convection cooled.
CUS500M1 can be used in both Class I and Class II (no earth wire) applications and offers efficiencies of up to 96%. A cover with integral end mounted fan option is available.
Safety certifications include IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions, and meet the EN 61000-3-2 harmonics, IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.

Typical applications include medical (B and BF type), home healthcare, dental, test and measurement, broadcast, professional audio and industrial equipment.

CUS500M1

Features

  • 300W (500W Peak) Convection Cooled
  • 500W with Forced Air
  • Medical Certifications (2 x MOPP)
  • Class B Conducted and Radiated EMI
  • Suitable for Class I and Class II installations
  • Compact 3 x 5 x 1.46” Size
  • Enclosure and end fan models

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
CUS500M1-12 500.4W 12V / 41.7A
Open Frame Current product Check stock   View PDF datasheet
CUS500M1-19 501.6W 19V / 26.4A
Open Frame Current product Check stock   View PDF datasheet
CUS500M1-24 501.6W 24V / 20.9A
Open Frame Current product Enquire   View PDF datasheet
CUS500M1-28 501.2W 28V / 17.9A
Open Frame Current product Check stock   View PDF datasheet
CUS500M1-32 502.4W 32V / 15.7A
Open Frame Current product Enquire   View PDF datasheet
CUS500M1-36 500.4W 36V / 13.9A
Open Frame Current product Enquire   View PDF datasheet
CUS500M1-48 504W 48V / 10.5A
Open Frame Current product Check stock   View PDF datasheet
Part number
CUS500M1-12
Power 500.4W
Output info 12V / 41.7A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS500M1-19
Power 501.6W
Output info 19V / 26.4A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS500M1-24
Power 501.6W
Output info 24V / 20.9A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS500M1-28
Power 501.2W
Output info 28V / 17.9A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS500M1-32
Power 502.4W
Output info 32V / 15.7A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS500M1-36
Power 500.4W
Output info 36V / 13.9A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS500M1-48
Power 504W
Output info 48V / 10.5A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Try our Quick Product Finder

Choose your power supply type to begin:

CUS500M1 videos

Range Overview Video

CUS500M1 3 x 5” 500W AC-DC Power Supplies Video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS500M1 Technical Downloads

CUS500M1 In the TDK-Lambda Newsroom

Medical and industrial power supplies have a 300W convection rating with a 500W peak, or 500W continuous with forced air
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP